Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Recertified Laser Diode Modules


Z-Laser S3 Focusable Diode Modules
  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

Z-Laser Violet and Blue Focusable Diode Modules
  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable Output Beam
  • Up to 80mW of Output Power
  • Up to 1MHz Modulation Frequency

Z-Laser Focusable Diode Modules
  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

Coherent® High Performance StingRay™ Laser Diode Modules
  • External Focus with up to 90mW Output Power
  • Auto Scaling Input Power 5 - 24V DC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Focusable Laser Diode Modules
  • Stabilized Optical Output Power
  • Interchangeable Projection Heads
  • Available with Elliptical Beam or Circular Beam with Modulation Option

Z-Laser Green Focusable Diode Modules
  • IP67 Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×