Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

New Laser Diode Modules

Red and IR Alignment Laser Diodes New
×

Red and IR Alignment Laser Diodes
  • Focus Adjustable
  • TTL Modulation up to 10kHz
  • 635nm, 780nm, and 850nm Wavelength Options
Violet Alignment Laser Diodes New
×

Violet Alignment Laser Diodes
  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable
DPSS Pointing Lasers New
×

DPSS Pointing Lasers
  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • 532nm and 1064nm Wavelengths
Coherent® StingRay™ and BioRay™ Laser Diode Modules
Coherent® StingRay™ and BioRay™ Laser Diode Modules
  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×