eo_logo
  • Country/Region
  • cart   
 

New Infrared Optics

Need Help?
Looking for
Custom Optics?

II-VI Optical Grade Polycrystalline CVD Diamond Windows New
×
II-VI Optical Grade Polycrystalline CVD Diamond Windows
  • High Transmission Across UV, FIR, and Microwave Spectra
  • High Thermal Conductivity for Use with High Power Lasers
  • Exceptional Hardness for Ultimate Scratch Resistance
  • II-VI Manufactured
Lightpath® Thermal Imaging Assemblies New
×
Lightpath® Thermal Imaging Assemblies
  • Precision Molded Chalcogenide Lenses
  • Compact Designs for Thermal Imaging Cameras
  • Focal Lengths from 2.7 to 24mm
Diamond-Like Carbon (DLC) Coated Silicon Windows New
×
Diamond-Like Carbon (DLC) Coated Silicon Windows
Sapphire Windows with Through Holes New
×
Sapphire Windows with Through Holes
  • 25.4mm Diameter Sapphire Substrates
  • 3.2 - 19.1mm Through Hole Diameters
  • High Transmission From 0.33 - 5.5μm
II-VI CO<sub>2</sub> Beam Expanders New
×
II-VI CO2 Beam Expanders
  • Designed for CO2 Laser Sources at 10.6μm
  • Compact Housing for Easy System Integration
  • II-VI Infrared ZnSe Optical Elements
Near-Infrared (NIR) Precision Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Near-Infrared (NIR) Precision Aspheric Lenses
  • Uncoated or AR Coated VIS-EXT+, NIR+, and SWIR+ Versions Available
Diamond-Like Carbon (DLC) Coated Germanium Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Diamond-Like Carbon (DLC) Coated Germanium Windows

View all Resources Related to New Infrared Optics  

×
×