Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Clearance Illumination

Clearance LED Illumination | View All


Advanced Illumination High Intensity LED Spot Lights
  • 65mm Coverage at 300mm Working Distance
  • M6 Thread for Mounting
  • Variable Intensity and Strobed Options

Banner Industrial LED Linear Arrays
  • Wide Selection of Colors and Lengths
  • Continuous or Strobed Operation Selectable
  • 10° Angular Spread
  • Sealed IP68 LED Linear Arrays Also Available

Banner Industrial LED Ring Lights
  • Ideal for Working Distances from 0.15m to >2m
  • Potentiometer Option Allows Intensity Control
  • Optically Isolated Strobe Signal

High Intensity LED Spot Light
  • Provides 65mm Coverage at 300mm
  • Outputs 2,200 Lux at 300mm
  • 50,000 Hour Product Lifetime
  • Power Supply Included

Clearance Fluorescent Illumination | View All


Fluorescent Ultra High Frequency Ring Lights
  • Longer Working Distances Than Fiber Optic Ring Light Guides
  • Available to Fit a Large Range of Lens Diameters - 0.5" to 2.64"
  • 360ยบ Uniform Shadow Free Illumination

Clearance Illumination Accessories | View All


Mega Clearance: Imaging
  • Discounts up to 80% Off
  • Quantities Extremely Limited
  • Final Sale, No Returns

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×