Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Gigabit Ethernet Cameras

Gigabit Ethernet Cameras are used in microscopy applications that require multiple cameras, high data transfer rates, or long cable length. GigE Cameras are cameras that use standard Cat 5 or Cat 6 cables for transferring data. GigE Cameras feature up to 1000Mb/s data transfer rates, along with a max cable length of 100m. Standard Ethernet hardware can be used for multiple Gigabit Ethernet Camera setups, but overall bandwidth needs to be considered.


Allied Vision Mako Power over Ethernet (PoE) Cameras
  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility

Allied Vision Manta GigE Cameras
  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory

Allied Vision Prosilica GE Series GigE Cameras
  • Up to 205 fps on a 1/3" Sensor
  • Up to 16 MegaPixel Resolution on a 35mm Sensor
  • Includes Image Capture Software and SDK

Allied Vision Prosilica GX Series GigE Cameras
  • Fastest GigE Cameras Available: 240 MB/s
  • Up to 17fps at 8 MegaPixel Resolution
  • Robust Software Package
  • 3-Axis Motorized Lens and Video Auto-Iris Control

Basler ace GigE Cameras
  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

EO GigE Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

EO Power over Ethernet (PoE) Cameras
  • Ultra-Compact Housing Design
  • Powered by PoE Injector or PoE Computer Card
  • Powerful, Easy-to-Use Software Interface

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×