Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Recertified Gigabit Ethernet Cameras

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras New
×

Teledyne Dalsa Genie™ Nano GigE Power over Ethernet (PoE) Cameras
  • Fast Frame Rates up to 862 fps
  • Compact, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control
Allied Vision Manta GigE Cameras
Allied Vision Manta GigE Cameras
  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory
Allied Vision Prosilica GX Series GigE Cameras
Allied Vision Prosilica GX Series GigE Cameras
  • Fastest GigE Cameras Available: 240 MB/s
  • Up to 17fps at 8 MegaPixel Resolution
  • Robust Software Package
  • 3-Axis Motorized Lens and Video Auto-Iris Control
Basler ace GigE Cameras
Basler ace GigE Cameras
  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver
Allied Vision Prosilica GC Series GigE Cameras
Allied Vision Prosilica GC Series GigE Cameras
  • Compact Size
  • High Frame Rates
  • Region of Interest Readout (AOI Partial Scan)
  • Windows SDK and Linux SDK Included
FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras
  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and SDK
Basler Scout Cameras
Basler Scout Cameras
  • Available in FireWire.b and Gigabit Ethernet Connections
  • Small Rugged Housing for Easy Integration
  • Compatible with GenICam, GigE Vision and EMVA 1288
EO GigE Machine Vision Cameras
EO GigE Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface
FLIR Flea®3 GigE Cameras
FLIR Flea®3 GigE Cameras
  • Compact 29 x 29 x 30mm Design
  • Compatible from 0.3 – 5.0 MP CCD Sensors
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • USB 3.0 Models Also Available

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×