eo_logo
  • Country/Region
  • cart   
 

New Gigabit Ethernet Cameras

Need Help?
Looking for
Custom Optics?

Lucid Vision Labs Triton™ Power over Ethernet (PoE) Cameras New
×
Lucid Vision Labs Triton™ Power over Ethernet (PoE) Cameras
  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes
Teledyne Dalsa Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras New
×
Teledyne Dalsa Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras
  • 5GBASE-T (5GigE) Ethernet Interface
  • 3.2 to 12.4 Megapixel Sensors
  • TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
  • Compact (32 x 44 x 59mm), Lightweight, and Robust Design
IDS Imaging uEye+ GigE Cameras New
×
IDS Imaging uEye+ GigE Cameras
Basler ace2 GigE Cameras New
×
Basler ace2 GigE Cameras
  • SONY Pregius S Sensors Available with up to 24MP
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace GigE Cameras Also Available
Lucid Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras New
×
Lucid Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras
  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 24.5 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
FLIR Oryx® 10GigE Cameras New
×
FLIR Oryx® 10GigE Cameras
  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 12.3 Megapixel
  • Supports 4K60, 12-bit System Integration
  • 60mm x 60mm x 64mm Design
Lucid Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras New
×
Lucid Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras
  • 5GBASE-T (5GigE) Ethernet Interface
  • 2.8 to 31.4 Megapixel Sensors
  • Compact 55 x 55 x 70mm Design
  • TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
FLIR Blackfly® S PoE GigE Cameras New
×
FLIR Blackfly® S PoE GigE Cameras
  • PoE (Power over Ethernet)
  • GigE Vision and GenICam Compliant
  • Ultra Compact Form Factor
  • Extensive API Library and Included Spinnaker SDK
Lucid Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras New
×
Lucid Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras
  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm

View all Resources Related to New Gigabit Ethernet Cameras  

×
×