Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
 

New Fixed Focal Length Lenses

Wide Angle Large Format F-Mount Lenses New
×

Wide Angle Large Format F-Mount Lenses
  • Wide Angles and Large Fields of View
  • Covers up to 43.3mm Diagonal Large Format Sensor
  • Lockable Manual Focus and Iris
LH Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×

LH Series Fixed Focal Length Lenses
  • Ultra-High Resolution Large Format Lenses
  • F-Mount Lens Optimized for 120 Megapixels, 2.2μm Pixel Size Sensors
  • Compatible with APS-H (35.5mm) and 35mm Full Frame Sensors
Compact Fixed Focal Length Lenses for 1.1” Sensors New
×

Compact Fixed Focal Length Lenses for 1.1” Sensors
  • Ideal for Camera Sensor up to 1.1” Format
  • Compact Size
  • Lightweight
LS Series Line Scan Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×

LS Series Line Scan Lenses
  • Designed for 16k 5μm 82mm Line Scan Cameras
  • Also covers 12k 5μm 62.5mm and 16k 3.5μm 57.7mm Cameras
  • Uniform and High Resolution Over Entire Image Field
CA Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×

CA Series Fixed Focal Length Lenses
  • Compact APS (CA) Lens Ideal for Machine Vision
  • Supports 27.9mm APS-C Format Sensors
  • TFL Mount (M35 x 0.75, 17.5mm Flange) for Large Format Sensors

×

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

×