• Country/Region
  •   
 

Filter Accessories

Need Help?
Looking for
Custom Optics?

Category
    Filter Thread
    Color
    Center Wavelength CWL (nm)
    to
    Full Width-Half Max FWHM (nm)
    to
    Cut-Off Wavelength (nm)
    to
    Cut-On Wavelength (nm)
    to
    Type
    Filter Holders For Imaging Lenses Filter Holders For Imaging Lenses
    • Holds 2" Circle or Square Filters
    • Provides Male M52 x 0.75 Filter Thread Interface
    • Step Down Adapter Options for Other Common Filter Thread
    M25.5 and M30.5 Mounts for 25mm Diameter Filters
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    M25.5 and M30.5 Mounts for 25mm Diameter Filters
    Empty Filter Mounts Empty Filter Mounts
    • Ideal for Attaching Filters to Imaging Lenses
    • Common Mounting Threads
    Machine Vision Adapters for C and T-Mount Components New
    ×
    Machine Vision Adapters for C and T-Mount Components
    • Integrate C and T-Mount Components into Imaging Systems
    • Compatible with M22.5 to M40.5 Machine Vision Threads
    • Step-Up Design Prevents Vignetting
    Machine Vision Filter Adapters
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    New
    ×
    Machine Vision Filter Adapters
    • Designed to Couple with TECHSPEC Machine Vision Filters
    • Step-Up and Step-Down Adapters to Convert to Larger and Smaller Sizes
    • Thin Mount Construction to Prevent Image Degradation
    Filter Adapter Rings Filter Adapter Rings
    • Used to Attach Filters or Accessories to a Lens
    • Step Up and Step Down Options
    • Utilize Step Up Rings When Lens Filter Size is Smaller than Adapting Filter
    C-Mounted Filters
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    C-Mounted Filters
    • Hot or Cold Mirror and Color Dichroic Options Available
    • 4 Standard Female C-Mount Threaded Holes
    Miniature Motorized Filter Wheels Miniature Motorized Filter Wheels
    • Manual or Automated Multi-Directional Control
    • Interchangeable Filter Retaining Wheels
    • Lightweight Design with Multiple Mounting Options
    Motorized Filter Wheels Motorized Filter Wheels
    • USB or RS-232 Interface
    • Bi-Directional Movement
    • C-Mount and T-Mount Adapters Available
    Pre-Loaded Filter Wheels
    TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
    Pre-Loaded Filter Wheels
    • Six Position Filter Wheel Pre-Loaded with 1" Filters
    • Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
    • C-Mount Compatible
    Rotating Filter Wheels Rotating Filter Wheels
    • Holds Six or Twelve Filters
    • Accepts 1" / 25mm or ½" / 12.5mm Diameters
    • 12 Index Positions for Precise Movement
    Manual Cage Filter Wheel Manual Cage Filter Wheel
    • Cage and Tube System Compatible
    • Holds 25mm Filters
    • 6 Discrete Positions
    Fixed/Multiple Filter Mounts Fixed/Multiple Filter Mounts
    • Allows Stacking of 3 or 5 Filters
    • Black Anodized Aluminum
    • Posts and Post Holders Required for Mounting
    Fixed Filter Mounts Fixed Filter Mounts
    • Non-Marring Surface
    • 3 Sizes Available
    • M6 x 1.0 mounting hole
    • Black Anodized Aluminum
    • Posts and Post Holders Required for Mounting
    Variable Filter Translation Mount Variable Filter Translation Mount
    • Designed for Filters Up to 3mm Thick
    • Horizontal or Vertical ¼-20 Mounting Holes
    • Posts Not Included
    • Smooth Motion with Integral Locking Screw
    Metric Spring/Mount Filter Holder Metric Spring/Mount Filter Holder
    • Ideal for Rectangular and Circular Filters
    • Convenient for Quickly Changing Optics
    • Posts and Post Holders Required for Mounting

    View all Resources Related to Filter Accessories  


    Have a question? Need support?
    Ask an engineer.

    1-800-363-1992 Live Chat

    You may also fill out the below form and we will contact you:

    ×

    Need a Quote? Add a stock number to begin our two-step quote process.

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

    PROUD MEMBERS OF:

    ACMAApomaThe Laser InstituteOSASPIE

    ×