Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Recertified Fiber Optic Illumination

Fiber Optic Ring Light Guides
Fiber Optic Ring Light Guides
  • 360° Shadow-Free, Cool, Uniform Illumination
  • Accepts Polarizer Accessories
  • PVC-Covered Metal Sheathing
  • Black Anodized Aluminum Housing
  • 70% Typical Illuminator Coupling Efficiency
  • Crimped Stainless Steel Terminations
  • Glass Fibers with Ground and Polished End-Faces
Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators
Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators
  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life
Dolan-Jenner MH-100 Metal Halide Fiber Optic Illuminator Model
Dolan-Jenner MH-100 Metal Halide Fiber Optic Illuminator Model
  • Twice as Bright as 150W Quartz-Halogen Illuminators
  • Useful for a Variety of UV, VIS, NIR Applications
  • Removable Internal UV/IR Cut Filter
  • 5300K Color Temperature
  • Built-In External Filter Holder
  • Low Housing Temperature
Dolan-Jenner Fiber-Lite Mi-150, Mi-152, & Mi-157 Fiber Optic Illuminator
Dolan-Jenner Fiber-Lite Mi-150, Mi-152, & Mi-157 Fiber Optic Illuminator
  • Intensity Control Via Adjustment Knob
  • Shadow-Free, Glare-Free Cold Illumination
  • Low Noise Level (25dB)
  • Lamp Life 1000 to 10,000 Hours (Depending on Intensity)
  • Internal IR Filter
  • Iris Option Available

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×