Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Clearance Cameras

Clearance Gigabit Ethernet Cameras | View All


EO GigE Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

Clearance FireWire Cameras | View All


PixeLINK® FireWire.a CCD Cameras
  • 0.8, 1.4, 2.0 MegaPixel CCD
  • External Trigger and General-Purpose Output Controls
  • FireWire Interface, DCAM Compliant

PixeLINK® FireWire.a CMOS Cameras
  • 0.3 to 6.6 MegaPixel Color/Monochrome CMOS Arrays
  • External Trigger and General-Purpose Output Controls
  • FireWire Interface, DCAM Compliant
  • USB2.0 and GigE Versions Also Available

Clearance Board-Level Cameras | View All


FireWire.a VGA Board Level Cameras
  • Full Frame Electronic Shutter
  • Standard M12 x 0.5 Lens Mount
  • Uncompressed VGA Picture Up to 30fps
  • DCAM Compliant

Monochrome and Color Micro Board Level Cameras
  • Monochrome and Color Versions
  • Models With 3.8mm or 6mm Lens, or CS-Mount
  • ¼" Interline Transfer CCD Sensor

Clearance Camera Accessories | View All


FireWire Camera Accessories
  • FireWire.a and FireWire.b Cables
  • FireWire.a and FireWire.b PCI Cards

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×