Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

IBS Laser Line Mirrors

Laser Optics

IBS Laser Line Mirrors are coated through an ion beam sputtering process to achieve reflectivity up to 99.99% and high laser damage thresholds greater than laser line mirrors coated with traditional coating techniques. This precision coating process provides IBS Laser Line Mirrors with extremely low absorption, exceptionally low scatter, and ultimate durability for a long lifetime. Additionally, the dense IBS coatings cause these high performance laser line mirrors to have little sensitivity to environmental conditions such as humidity and temperature.

Edmund Optics has an industry leading Veeco SPECTOR® Ion Beam Sputtering System onsite which provides exceptional layer thickness control and enhanced process stability over coating characteristics. This system makes it possible for our IBS Low Loss Laser Line Mirrors to achieve reflectivity close to 99.99% while maintaining high laser damage thresholds, essential for demanding laser applications that require maximum reflectivity. Please contact us if your application requires an IBS Laser Line Mirror with a custom size or design wavelength.

New
×

IBS Laser Line Mirrors
  • IBS Mirror Coatings for Low Loss and High Reflectivity
  • Guaranteed High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
  • Superpolished Substrates Available with Parts per Million Level Scattering Performance
  • In-house Manufacturing enables Custom Dimensions or Coating Specifications

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×