UltraFast Innovations (UFI) Aurora XUV Phase Retarders
- Near Circular Polarization of Extreme UV (XUV) Light without Adding Dispersion
- Up to 40% Max Transmission
- Spectral Range Options of 40 – 85 eV (15 - 31nm) or 10 – 35 eV (31 - 124nm)
UltraFast Innovations (UFI) Highly-Dispersive Ultrafast Mirrors
- Ultrafast chirped coatings for pulse compression and dispersion compensation
- High reflectivity up to >99.9% with precisely controlled negative Group Delay Dispersion (GDD)
- Available for Ti:sapphire, Yb-doped, Thulium (Tm), and Holmium (Ho) ultrafast laser systems
UltraFast Innovations (UFI) 45° AOI Ultrafast Chirped Mirrors
- High Reflectivity and Negative Group Delay Dispersion (GDD)
- Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
- Designs for Femtosecond Lasers, Including Ti:sapphire
UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs
- Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
- Ultra-Broadband Design Supports Dispersion Compensation
- Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm
UltraFast Innovations (UFI) High-Power Low-Loss Laser Mirrors
- >99.99% Reflectivity at 1030nm and 1064nm
- Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
- Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
- Custom Options are Available up to 200mm Diameter
UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors
- Positive GDD up to 100fs2 at 5° AOI
- High Reflectance >99.5% for S and P Polarizations
- Broadband Performance for 700 - 1100nm
- Ultrafast Dispersion-Compensating Prisms Also Available
UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors
- Negative GDD of -145 fs2
- Angle of Incidence of 5° between 255 - 277nm
- Ideal for Pulse Compression or Dispersion Compensation of UV Ultrafast Laser Beams
- Unique UV Negative Dispersion Ultrafast Coating
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors
- Positive GDD of 500 fs2 at 5° AOI
- >99.9% Minimum Reflection (P-Polarization)
- Broadband Mid-IR Coating Design Covers 2800 – 3600nm
- Ideal for Mid-IR Mode-Locked Lasers
UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors
- Highly Negative Third Order Dispersion (TOD) up to -2500fs3 at 7° AOI
- Ideal to Compensate for TOD without Introducing Additional GDD
- Low Group Delay Dispersion (GDD) of 0fs2
- II-VI LightSmyth™ Transmission Diffraction Gratings Also Available
UltraFast Innovations (UFI) EUV/XUV Attosecond Multilayer Mirrors
- Designed for 330 Attosecond Pulses @ 65eV (19nm)
- Multilayer Coating with 38% Peak Reflectivity
- ≤1Å (Angstrom) Surface Roughness Superpolished Substrates
- EUV Flat Mirrors and EUV Spherical Mirrors Designed at 13.5nm Also Available
- No Minimum Order Quantities, No Coating Lot Charges
- Platinum-Level 2022 Laser Focus World (LFW) Innovators Award
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®