dcsimg

Need Help?

Our team is ready to assist you!

Multi-Frequency Grid Distortion Targets

Multi-Frequency Grid Distortion Targets
  • For Calibration of Imaging Systems
  • Varying Spatial Frequency for Different Fields of View
  • N.I.S.T. Certificate of Accuracy Included

Although distortion can often be troublesome in measurement applications, it is important to note that no information about the object is actually lost, but merely misplaced in the image. Using these targets, one can easily determine the precise amount of distortion present and back it out of measurements. The dot center can be located using blob (or centroid) analysis in measurement software. To accommodate the expanding variety of image analysis software and applications, we offer fixed frequency and variable frequency targets.

The fixed frequency targets are available in a variety of dot size/spacing combinations to complement our full line of imaging lenses. Select a target to cover your entire field of view while maintaining an adequate number of dots across the field, and an adequate number of pixels per dot. The 3 or 5 grids on the multi frequency target scale down so that one target can be used for a variety of lenses and fields of view. Both types of targets are available in a chrome on glass or chrome on opal target to accommodate transmission or reflection based on applications respectively. Included in the packaging is a serialized N.I.S.T. Traceable Certificate of Accuracy per MILSTD-45662A.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
3 Frequency Grid Distortion Target, Chrome on Glass
#46-250
$450.00
In Stock and Ready to Ship.
3 Frequency Grid Distortion Target, Chrome on Opal
#58-774
$550.00
In Stock and Ready to Ship.
5 Frequency Grid Distortion Target, Chrome on Glass
#64-864
$550.00
In Stock and Ready to Ship.
5 Frequency Grid Distortion Target, Chrome on Opal
#64-865
$595.00
In Stock and Ready to Ship.
Target Tolerances
  Chrome on Glass and Chrome on Opal Targets White Reflective Mylar® Targets
Placement of Square Arrays ±0.004mm ±0.02mm
Dot Diameter ±0.0025mm ±0.013mm
Dot Center to Center Spacing ±0.0025mm ±0.013mm
Grid Corner to Corner Accuracy ±0.004mm ±0.2mm
Target Dimensions
  A B C D E
3 Frequency Glass Targets 50.00mm 25.00mm 12.50mm N/A N/A
1.00mm 0.50mm 0.25mm N/A N/A
2.00mm 1.00mm 0.50mm N/A N/A
5 Frequency Glass Targets 50.00mm 34.00mm 20.00mm 10.00mm 5.00mm
1.00mm 0.50mm 0.25mm 0.125mm 0.0625mm
2.00mm 1.00mm 0.50mm 0.25mm 0.125mm
3 Frequency Mylar Targets 150.00mm 75.00mm 37.50mm N/A N/A
3.00mm 1.50mm 0.75mm N/A N/A
6.00mm 3.00mm 1.50mm N/A N/A
5 Frequency Mylar Targets 150.00mm 102.00mm 72.00mm 48.00mm 24.00mm
3.00mm 1.50mm 0.75mm 0.50mm 0.25mm
6.00mm 3.00mm 1.50mm 1.00mm 0.50mm

Related Products
Up to 80% off