dcsimg

Need Help?

Our team is ready to assist you!

Photodiode Receiver Modules

Photodiode Receiver Modules
  • Consists of Detector and Pre-Amplifier Electronics
  • Voltage Output Directly Proportional to Input Current
  • Visible, NIR, and UV-Enhanced Detectors Available

Our receiver modules simplify electro-optical system integration by combining a detector with dual-gain pre-amplifier circuitry in a compact package. By optimizing both in a single unit, electromagnetic interference is minimized without sacrificing package size or convenience. The built-in pre-amplifier electronics allow direct voltage readout of any UV, visible, or NIR source with an oscilloscope or data acquisition (DAQ) system. Applications include spectroscopy, camera triggering, laboratory experimentation, and industrial OEM integration. UV and VIS detectors are silicon; NIR detectors are InGaAs, PbS or PbSe. PbS and PbSe detectors require a modulated infrared signal for operation. Thermo Electrically Cooled options have improved temperature stability as well as higher signal to noise ratio. Signal is output via BNC connector and operating temperature is 22°C. DB-9 cable for use with power supplies (see below) is included. BNC cable available separately. Responsivity, noise, and bandwidth specifications are given for low / high settings.

Receiver Module Power Supplies

  • Low Noise, ±15V DC Output
  • 1, 2, and 5 Channel Supplies Available

Specifically designed for our receiver modules, these power supplies offer a low-noise, dual polarity output. The 1 and 2 channel power supplies can be operated with either 110V AC or 220V AC input voltage simply by rotating a small board beneath the fuse. 110V removable power cord included. Supplies are available to power up to 5 receiver modules simultaneously. Dimensions 7.0" L x 6.0" W x 2.75" H. Power Supply for TE cooled modules dimensions (LxWxH) 9.0” x 6.0” x 2.75”.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-19 of 19 Items |  Sort by Spec
Photodiode Receiver Module, InGaAs (1000-1700nm), 3.0mm
#57-782
$599.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Receiver Module, Si (200-1000nm), 10.0mm
#57-628
$599.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Recver Module, Si (200-1000nm), 2.5mm
#57-624
$425.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Receiver Module, Si (200-1000nm), 5.0mm
#57-626
$450.00
In Stock and Ready to Ship.
Photodiode Receiver Module, Si (300-1000nm), 1.0mm
#57-622
$425.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Receiver Module, Si (300-1000nm), 10.0mm
#57-627
$599.00
In Stock and Ready to Ship.
Photodiode Receiver Module, Si (300-1000nm), 2.5mm
#57-623
$425.00
In Stock and Ready to Ship.
Photodiode Receiver Module, Si (300-1000nm), 5.0mm
#57-625
$450.00
In Stock and Ready to Ship.
Photodiode Module, InGaAs (800-1600nm), 3.0mm, TE Cooled
#59-141
$950.00
In Stock and Ready to Ship.
Photodiode Module, InGaAs, 3.0mm, TE Cooled (Recertified 05-P)
#59-141-RCD-05P
$760.00
In Stock and Ready to Ship.
Photodiode Module, Si (300-1000nm), 5.0mm, TE Cooled
#59-142
$750.00
In Stock and Ready to Ship.
Photodiode Module, Si (200-1000nm), 5.0mm, TE Cooled
#59-144
$699.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Receiver Module, InGaAs(800-1700nm), 1.0mm
#59-198
$399.00
In Stock and Ready to Ship.
Photodiode Receiver Module, InGaAs(1200-2600nm), 1.0mm
#59-723
$599.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Module, InGaAs(1200-2500nm), 1.0mm, TE Cooled
#59-724
$999.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Receiver Module, InGaAs(1200-2600nm), 3.0mm
#59-725
$3,595.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photodiode Module, InGaAs(1200-2500nm), 3.0mm, TE Cooled
#59-726
$3,995.00
Out of Stock. Click to Receive an Email with Delivery Details.
Photoconductor Module, PbS1000-2800nm), 2.0mm, TE Cooled
#59-727
$595.00
In Stock and Ready to Ship.
Photoconductor Module, PbSe(1000-4500nm), 2.0mm, TE Cooled
#59-728
$695.00
In Stock and Ready to Ship.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
Power Supply 110V/220V AC, 1-Channel, TE Cooled
#59-146
$1,250.00
In Stock and Ready to Ship.
Power Supply 110V/220V AC, 1-Channel, Standard
#57-629
$550.00
In Stock and Ready to Ship.
Power Supply 110V/220V AC, 2-Channel, Standard
#57-630
$599.00
In Stock and Ready to Ship.
Power Supply 110V/220V AC, 5-Channel, Standard
#58-425
$799.00
In Stock and Ready to Ship.
6403.gif

Related Products
Up to 80% off