dcsimg

Need Help?

Our team is ready to assist you!

Hamamatsu Photomultiplier Tube Modules

Hamamatsu Photomultiplier Tube Modules
  • Wide Spectral Response
  • Fast Time Response
  • Low Dark Noise
  • High Sensitivity

Photomultiplier Tube (PMT) modules combine a PMT with a high voltage supply and often other signal processing electronics. A variety of PMT modules are available which differ in output signal format (current or voltage), spectral response, amplifier gain and bandwidth, as well as the size of the active area. 8mm Voltage and Current Output types feature 8mm head-on photomultiplier tubes, 1V/μA 20kHz low noise amplifiers, and can be fiber-coupled using either #57-567 SMA Adapter or #57-568 FC Adapter. 8mm Current Output types feature low ripple noise and fast settling times. 15mm Voltage Output types feature 15mm head-on photomultiplier tubes and 0.1V/μA 200kHz amplifiers. #57-731 4 x 20mm Current Output type is a high gain (107) PMT module suitable for use in broadband spectrophotometers and other precision photometric instruments. Rectangular active area PMT modules deliver high sensitivity with gains as high as 107 and fast response times. The recommended power supply for all the PMT modules is #57-987.

Typical applications include Raman spectroscopy, flow cytometry, fluorescence detection, DNA chip analyzers, multi-photon microscopy, radiation monitoring, semiconductor wafer inspection, laser range finding, broadband spectrophotometers and other precision photometric instruments.

Theory of Operation

Suitable for low-light-level detection applications, the photomultiplier tube (PMT) provides extremely high sensitivity and ultra-fast response. PMTs consist of a photocathode followed by a series of dynodes and an electron collector (anode) in a highly evacuated glass or metal can envelope. When light enters the photocathode of a photomultiplier tube, photoelectrons are emitted from the photocathode. These photoelectrons are multiplied by secondary electron emission through the dynodes and then collected by the anode as an output pulse. The gain of the PMT, that is the ratio of anode output current to the photoelectric current from the photocathode, is directly related to the supply voltage. PMTs generally operate with a bias between photocathode and anode of 500V to about 1200V DC or higher. The photocathode composition determines the spectral response, the quantum efficiency at each wavelength, the overall uniformity of photomultiplier sensitivity, and the dark current.

Warning: This product is extremely light sensitive. Exposing aperture to room light will permanently damage product. Should only be used with sources less than 1 nano-watt (see specifications for maximum light input per model, all are in nano-watt or pico-watt range). Housings are also fragile, and will be permanently damaged if dropped. Damages due to above reasons are not covered under warranty or return policies.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-12 of 12 Items |  Sort by Spec
3.7 x 13.0mm Current Output Type PMT Module (185-900nm)
#66-272
$1,695.00
In Stock and Ready to Ship.
3.7 x 13.0mm Current Output Type PMT Module (185-750nm)
#66-274
$1,050.00
In Stock and Ready to Ship.
3.7 x 13.0mm Current Output Type PMT Module (185-830nm)
#66-273
$1,295.00
In Stock and Ready to Ship.
4x20mm Current Output Type PMT Module (185-900nm)
#57-731
$1,150.00
Out of Stock. Click to Receive an Email with Delivery Details.
8mm Voltage Output Type PMT Module (185-850nm)
#83-898
$1,175.00
In Stock and Ready to Ship.
8mm Current Output Type PMT Module (185-850nm)
#83-901
$1,075.00
Out of Stock. Click to Receive an Email with Delivery Details.
8mm Current Output Type PMT Module (300-650nm)
#66-269
$650.00
Out of Stock. Click to Receive an Email with Delivery Details.
8mm Current Output Type PMT Module (300-650nm)
#83-900
$750.00
Out of Stock. Click to Receive an Email with Delivery Details.
8mm Voltage Output Type PMT Module (300-900nm)
#83-899
$1,500.00
Out of Stock. Click to Receive an Email with Delivery Details.
8mm Current Output Type PMT Module (300-920nm)
#83-902
$1,475.00
Out of Stock. Click to Receive an Email with Delivery Details.
15mm Voltage Output Type PMT Module (300-650nm)
#57-561
$1,350.00
In Stock and Ready to Ship.
15mm Voltage Output Type PMT Module (300-850nm)
#57-562
$1,600.00
Out of Stock. Click to Receive an Email with Delivery Details.
 View Legend
Description Stock No. Price In Stock Qty
Showing 1-6 of 6 Items |  Sort by Spec
Hamamatsu PMT +/-15VDC Power Supply
#57-987
$1,595.00
In Stock and Ready to Ship.
Hamamatsu PMT +/-5VDC Power Supply
#84-956
$1,595.00
Out of Stock. Click to Receive an Email with Delivery Details.
Hamamatsu PMT +/-5VDC Power Supply (Recertified 05-P)
#84-956-RCD-05P
$1,276.00
In Stock and Ready to Ship.
C-Mount Adapter for 8mm PMT Module
#66-275
$139.00
In Stock and Ready to Ship.
SMA Fiber Optic Adapter for 8mm PMT Module
#57-567
$135.00
Out of Stock. Click to Receive an Email with Delivery Details.
FC Fiber Optic Adapter for 8mm PMT Module
#57-568
$175.00
In Stock and Ready to Ship.

Related Products
Up to 80% off