Detectors
Detectors are used to measure the illumination of a light source for a number of optical or spectrometry applications. Detectors consist of arrays of photodiodes or photodetectors that transmit electrical current when excited by collision from photons. Detectors enable the measurement of important light characteristics that are not conveniently acquired in other ways. A selection of photodiodes is also available with linked amplifier capabilities for easier, more precise measurement capacities.
FluoSens Go Fluorescence Detectors
New- Ultra-Compact, Dual-Dye Confocal Fluorescence Detectors
- Exceptional Sensitivity Down to Picomolar (pM) Concentrations and Low Noise
- Contact-Free Measurements of Solid and Liquid Samples
- Easy USB Connectivity with Intuitive Software Interface
Balanced Photoreceivers
New- Subtracts Two Photodiode Signals for Differential Detection
- Improved Signal to Noise Ratio (SNR) for Weak or Modulated Optical Signals
- High Common-Mode Noise Suppression for Improved Measurement Sensitivity and Accuracy
- Available in Si and InGaAs models for UV-VIS and NIR spectral ranges
Variable Gain Photoreceivers
New- Ultra-Wide Adjustable Transimpedance Gain from 10² to 10¹¹ V/W
- Exceptional Low-Noise, High-Sensitivity Single-Beam Detection
- Optimized for Absolute Optical Power Measurements
- Designed for Direct, Alignment-Free Integration
Vigo Photonics Infrared Detectors
New- Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Range
- 1 × 1mm² Active Areas with Acceptance Angles up to 90°
- TO-39 and TO-8 Package Styles with Specialized Anti-Reflection Windows
Vigo Photonics Infrared Detector Modules
New- Built-In Preamplifiers and TEC Control Options
- Mid and Long-Wave Infrared (MWIR/LWIR) Spectral Ranges
- Evaluation Kits and Digital Interfaces for Simplified Setup and Data Acquisition
FLIR ONE Series Mobile Thermal Imagers
- Smartphone-Based Thermal Imagers for Inspections and Troubleshooting
- Simple Operation with Intuitive Mobile App Interface
- Direct Connection or Wireless Options (Model Dependent)
FLIR Ex Series Handheld Thermal Imagers with WiFi
- Professional-Grade thermal Imagers for Industrial Applications
- Rugged, Handheld Design for Field Use
- Wide Temperature Ranges up to 550°C (1022°F)
- Wi-Fi for Fast Image Transfer and Reporting
FLIR Cx Series Compact Thermal Imagers
- Compact, Lightweight Thermal Imagers for Field Use
- Touchscreen Interface with Built-in Flashlight and Point-and-Shoot Operation
- Durable, Drop-Tested, and IP54-rated
- Wi-Fi for fast Sharing and Reporting
Free-Space Photodetector Modules
- Compact Design for Easy System Integration
- Si or InGaAs Photodetectors Ranging from 200 - 1700nm
- Biased or Amplified Models Available
NIREOS SPIDER High-Dynamic Range VIS-SWIR Photodetector
- Two Color Si-InGaAs Chip for 320 – 1700nm Wavelength Range
- Embedded 24-Bit Analog-to-Digital Converter
- Digital USB Connection and Two Analog BNC Connections
Hamamatsu Photomultiplier Tube (PMT) Modules
- Wide Spectral Response
- Fast Time Response
- Low Dark Noise and High Sensitivity
- Power Supply Sold Separately
Hamamatsu USB-Powered Photon Counting PMT Modules
- Plug-and-Play Photon Counting via USB
- 8mm Effective Area
- Programmable with C++ or LabVIEW
Silicon Photodiodes
- UV Enhanced, Blue Enhanced, and Normal Response Options
- Active Areas from <1 to 100mm2
- C-Mount and S-Mount Mounting Solutions Available
InGaAs Photodiodes
- Response Range From 900nm to 1700nm
- Both Small Area (High Speed) and Large Area
- Segmented InGaAs Photodiodes Also Available
Hamamatsu Avalanche Photodiodes
- High Sensitivity and Low Noise
- High-Speed Response
- Low-Light Level Measurement
Segmented Photodiodes
- High Stability Over Temperature and Time
- Excellent Resolution, High Accuracy, Ultra-Low Dark Current
- Two or Four Separate Active Area Segments
- Segmented InGaAs Photodiodes Also Available
Segmented InGaAs Photodiodes
- Four Individual Active Area Elements
- High Response Uniformity and Low Crosstalk
- Ideal for Position Detection and Beam Alignment
- Segmented Silicon Photodiodes and InGaAs Photodiodes Also Available
USB Data Acquisition and Data Control Systems
- Robust Software Included
- Plug and Play Operation
- Compatible with LabVIEW™
Fiber-Coupled Optical Receiver Modules
Clearance- High Sensitivity and Overload Power with Wide Dynamic Range
- Designed for Bandwidths of 3MHz and 120MHz and Wavelength Ranges of 1310 – 1550nm
- Ideal for Biomedical, Industrial, or Telecommunication Optical Sensor Systems
CamIR 1550nm NIR USB 3.1 Cameras
Top Seller
- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software
- UV Versions Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®