eo_logo
 
Product added to cart

Active Optical Components

Active Optical Components are used to manipulate light through a variety of electrical methods, including adaptive reflection, variable diffusion, or tunable focusing. Active Optical Components are ideal for a wide variety life sciences, industrial, or research applications including for testing, illumination systems, wavefront manipulation, or microscopy. Active optics can also be used to replace complex optical systems with more compact, efficient alternatives, which can help reduce system size or remove the need for multiple systems or additional components.

Edmund Optics offers a wide variety of Active Optical Components, including liquid lenses, variable diffusers, or laser speckle reducers, in addition to adaptive optics such as deformable mirrors. Focus-tunable lenses are liquid lenses that utilize a control current to adjust focus, removing the need for multi-lens focus or zoom systems. Adaptive optics, including deformable mirrors, are used to manipulate the wavefront in order to improve the quality of an optical system.

Dynamic Optics Deformable Lenses

Dynamic Optics Deformable Lenses

  • Transmissive Adaptive Optics for Wavefront Correction
  • Visible AR Coating for >97% Transmission
  • Ideal for Aberration Correction in Microscopy Applications
Optotune Beam Shifters

Optotune Beam Shifters

  • Increase Resolution up to 4X with High Angular Position Accuracy
  • Fast Transition Times with Light-Weight and Compact Design
  • Optotune ICC-4C-2000 Controller Required (#23-717)
Optotune Fast Steering Mirror, Protected Silver Coated

Optotune Fast Steering Mirrors

  • ±50° of Optical Scanning
  • Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
  • Compact 45mm Diameter Housing Footprint
  • Control via USB, SPI, or Analog Input
Optotune Focus Tunable Lenses 12mm Clear Aperture Hirose Connector

Optotune Focus Tunable Lenses 12mm Clear Aperture Hirose Connector

  • Fast Rise and Settling Times of 3ms & 10ms
  • Low Temperature Sensitivity <0.01dpt/°C
  • Low Power Consumption of 55mW for a 5 Diopter Range
Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector

Optotune Focus Tunable Lenses 16mm Clear Aperture Hirose Connector

Top Seller
Optotune Fine Steering Mirrors

Optotune Fine Steering Mirrors

  • Milliradian (mrad) Beam Steering Range With µrad Resolution
  • Metallic or Dielectric Coatings for Low to High Power Lasers
  • Ideal for Laser Wobbling Applications
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;