600 lp/mm, 1" x 3", FS w/ Fluorescent, Ronchi

×
Stock #57-883 In Stock
×
- +
$880.00
Qty 1-4
$880.00
Qty 5+
$836.00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Vacuum Deposited Chrome
Fluorescent Peak Excitation @ 365 nm; Fluorescent Peak Emission @ 550 nm
Frequency (lp/mm):
600.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica with Fluorescent Backing
Length (inches):
3.00
Optical Density OD (Average):
3.00
Pattern Size (mm):
12.7 x 25.4
Thickness (mm):
1.10
Width (inches):
1.00

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Used for Evaluation of Resolution, Field Distortion, and Parfocal Stability
  • Ideal for Reticle and Field Calibration Requirements
  • Available on Float Glass, Fused Silica, Fused Silica with Fluorescent Backing, and Opal.

Precision Ronchi Ruling Glass slides are excellent for evaluating resolution, field distortion, and parfocal stability, especially of microscopes. Many different Linepairs Per Milimeter (lp/mm) versions available.