Image Analysis Micrometer on Opal Glass

Chrome on Opal Glass

×
Stock #58-605 In Stock
×
- +
$557.00
Qty 1-4
$557.00
Qty 5+
$529.50
Volume Pricing
Request Quote
Get Product Downloads
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Opal Glass
Scale Divisions:
0 to 2.5 inches
Increments:
0.5 inches
Dimensions (mm):
25.4 x 76.2
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100
Pattern Tolerance (μm):
±2 (±4 for Plate 1 Item #3 and #4)
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Designed for Morphological Calibration and Measurement
  • 8 Test Plates of Various Patterns
  • NIST Certified Version Available

Image Analysis Micrometers are ideal for morphological calibration and measurement of two-dimensional shapes. They feature eight test plates in various sizes of circles, squares, lines, and other geometries. Small patterns, featuring diameters as small as 6.25µm, are ideal for image analysis and machine vision systems, whereas larger features, including a 2.5" linear scale and 0.5” diameter circle, are available for macro inspection. Test plates 1-4 correspond to top patterns and 5-8 to bottom patterns from the left to right. Image Analysis Micrometers are available in NIST certified versions which conform to ASTM-E112 requirements with plate 1, 2, and 8 measured and calibrated.

Technical Information

 
Plate Frame Size Description
1 4.6 x 3.5mm Circles with 2.00, 1.00, 0.50, and 0.25mm diameter
2 1.0 x 0.8mm Circles with 0.500, 0.250, 0.125, 0.0625mm diameter
3 1.0 x 0.8mm 7 bars separated by 30°, 0.200 x 0.020mm
4 1.0 x 0.8mm Various circles, bars, and angular features
5 1.0 x 0.8mm Squares of 0.100, 0.040, 0.020mm (2 sets)
6 2.05 x 1.65mm Grid with 0.050mm lines at 0.100mm pitch
7 4.2 x 3.4mm Grid with 0.200mm lines at 0.200mm pitch
8 10mm long Scale with 0.010mm divisions