Color & Gray Level Test Targets
Color & Gray Level Test Targets measure the level of an imaging system's color or grayscale performance. Color & Gray Level Test Targets consist of a variety of colored or grayscale patterns that evaluate an imaging system's dynamic range by comparing the target with a system's image. Color & Gray Level Test Targets provide a convenient, simple way to test an imaging system's gray level or color performance.
Color Checkers
- Test True Color Balance
- Natural, Chromatic, Primary, and Grayscale Colors
- Up to 30 Scientifically Designed Patches
Color Scanner Test Target
- Ideal for Evaluation of Color Flatbed Scanners
NIST Traceable Color Transmission Calibration Slides
- 24 Calibrated Colors Patches
- 9 Patch Diameters from 150 to 4150µm
- Compatible with Oil Immersion Objectives
EIA Grayscale Pattern Slide
- Video Calibration
- Permanent Density Standard
- Evaluate/Compare the Dynamic Range of Cameras
ISO-14524 Reflective Camera Contrast Chart
- Determines Dynamic Range of Cameras
- 12 gray level patches
ISO-21550 Dynamic Range Film
- Used to Determine Optical Density Range of Transmission Scanners and Imaging Systems
Large Grayscale Target
- 15 Density Steps
- Logarithmic Grayscale
Reflective Scanner Test Target
- Complies with the ISO 16067-1 Standard
- Designed to Test Digital Scanning Systems
Spectralon® White Balance and Diffuse Reflectance Targets
- Diffuse Reflectance with 99% Nominal Reflectance in UV-VIS-NIR Wavelength Range (350 - 1600nm)
- Durable, Stable, and Washable
- NIST Traceable Calibration Certificate and Data from 250 - 2500nm
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®