Prism and Beamsplitter Mounts
Metric Prism Mounts
- Precision Fine Movement
- Holds Prisms up to 30mm
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
English Prism Mounts
- Easily Secure Prisms or Cube Beamsplitters
- Adjustable for Optics up to 55mm
- Rotary Version Offers Manual 360° Rotation
C, S, and T-Mount Cube and Plate Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems
Stainless Steel Kinematic Optical Mirror Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stainless Steel Construction
- Lockable 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenient Optic Mounting
- Tip/Tilt Range:±5°
E-Series Adjustable Size Kinematic Optical Mounts
- Essential Mount for Experiments and OEM System
- Compatible with 3–38.1mm Rectangular Optics
- Compatible with 4-40mm Diameter Optics
- M6 x 0.25 (101.6 TPI) Adjustment Screws
E-Series Kinematic Optical Mirror Mounts
- Essential Mount for Experiments and OEM System
- Economic Price
- 0.5”- 4.0” Dia. Versions Available
- M6 x 0.25 (101.6 TPI) Adjustment Screws
E-Series Clear Edge Kinematic Optical Mirror Mounts
- 120° Clear Edge for Mounting Beamsplitters and Transmissive Optics
- Economically Priced
- Essential Mounts for Experiments and OEM Systems
Kinematic Optical Mirror Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenience and Accuracy
- Tip/Tilt Range:±5°
Kinematic Square Optical Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 100 TPI Fine Adjustment Screws
- Finger-cuts for Convenience and Accuracy
- Tip/Tilt Range: ±5°
Kinematic Filter Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 100 TPI Lockable Fine Adjustment Screws
- Tip/Tilt Range: ±5°
- Three Screw Versions Permit Translation of Optical Axis
Kinematic Mount Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compatible with TECHSPEC® Kinematic Mounts
- Range of Accessories for Cube and Plate Beamsplitters
- Additional Adjustment Lead Screws, Locking Nuts, and Hardware
- Adapters for Plate Mounting
- Compatible with English/Metric Equivalent Component Sizes
Risley Prism Mount
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms
Compact Direct Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
Adjustable Grating Mounts
- Mount up to 60mm Tall Diffraction Gratings
- Easy Adjustment via Side Locking Screws
- Designed for Integration into 25.4mm Diameter Optic Mounts
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®