Optical Lens and Filter Mounts
GRIN Lens Grippers and Table Mounts
- Enables Easy Handling, Positioning, and Mounting of GRIN Lenses
- Suitable for 0.5mm, 1mm, and 1.8mm Diameter Lenses
- Table Mounts are Available for Benchtop Integration
Microlens Array Mounts
- Easily Integrate Microlens Arrays into Optical Applications
- Compatible with Various 25.4mm Outer Diameter Circular Optical Mounts
- Includes Allen Wrench and M2 Screws
Compact Direct Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
Compact Mirror & Lens Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Ideal for Mounting 0.5”-4” Dia. Optics at Uniform Optical Centerline Heights from 25.4mm to 63.5mm
- Compact Design Ideal for Space-Restricted Systems
- Options Include C-, S-, and T-Mount Circular Optic Mount and ID (SM) Thread Compatibility
90° Flip Mount
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
Multi-Axis Adjustable Optic Mounts
- 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
- Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
- M6 Mounting Threads
Small Optic Mounts
- Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
- Spring-Loaded to Hold Small Diameter Optics
- 1” Offset Design Allows Easy Placement with Shorter FL Lenses
- 1/4-20 TPI Mounting Thread
Optic Component Mounts
Top Seller
- Simple Mounting Arrangement
- Metric and English Configurations
- Black Anodized Aluminum Construction
- Posts and Post Holders Required for Mounting
Optical Cell Assemblies
- Robust Mounts for Larger Diameter Optics
- ¼-20 Mounted Hole for Post Mounting
- Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment
Bar-Type Holders
Top Seller
- Crossed V-Groove for Centering Optics Vertically and Horizontally
- Mount Optics up to 118mm Diameter
- M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
Metric Rectangular Optic Mounts
- Black Anodized Aluminum
- M6 x 1.0 Mounting Thread
- Posts and Post Holders Required for Mounting
Three-Screw Ring Mounts
- Ideal for Mounting and Centering Circular Optics and Laser Tubes
- Protective Nylon Tipped Screws
- 1/4-20 TPI Mounting Thread for Post Mounting Applications
Fixed Filter Mounts
- Non-Marring Surface
- 3 Sizes Available
- M6 x 1.0 mounting hole
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
Metric Spring/Mount Filter Holder
- Ideal for Rectangular and Circular Filters
- Convenient for Quickly Changing Optics
- Posts and Post Holders Required for Mounting
Variable Filter Translation Mount
- Designed for Filters Up to 3mm Thick
- Horizontal or Vertical ¼-20 Mounting Holes
- Posts Not Included
- Smooth Motion with Integral Locking Screw
Kinematic Filter Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 100 TPI Lockable Fine Adjustment Screws
- Tip/Tilt Range: ±5°
- Three Screw Versions Permit Translation of Optical Axis
Self-Centering Jaw Clamp and Kinematic Mount
- Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
- Accepts up to 4-¼" Diameters
- Fine Angular Resolution Kinematic
Fixed/Multiple Filter Mounts
- Allows Stacking of 3 or 5 Filters
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
Rotating Filter Wheels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Holds Six or Twelve Filters
- Accepts 1" / 25mm or ½" / 12.5mm Diameters
- 12 Index Positions for Precise Movement
Miniature Motorized Filter Wheels
- Manual or Automated Multi-Directional Control
- Interchangeable Filter Retaining Wheels
- Lightweight Design with Multiple Mounting Options
Motorized Filter Wheels
Top Seller
- USB or RS-232 Interface
- Bi-Directional Movement
- C-Mount and T-Mount Adapters Available
Self-Centering Jaw Clamps
- Two Mount Sizes Available, for 4mm-36mm and 5mm-100mm Dia. Optics
- Optical Centerline Remains Constant Regardless of Optical Diameter
- Mounts Feature Both Metric and English Tapped Mounting Holes
Zaber™ Motorized Filter Wheels
- Built-In Controller for Easy Configuration
- Interchangeable Filter Holder For 10X 25 mm Diameter Optics
- Free Robust Software Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®