eo_logo
 
Product added to cart

USB Motorized Filter Wheel

Motorized Filter Wheels

Motorized Filter Wheels

Motorized Filter Wheels 8-position Holder for 1 5-position Holder for 50mm Diameter Filters, #59-783
×
Stock #84-889 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$1,325.00
Volume Pricing
Qty 1+ $1,325.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Rotary
Type of Optics:
Circular
Filter Holder Response Time (seconds):
8-Position Filter Change: 0.8
8-Position Full Revolution: 2.1
Optic Holding Style:
#59-770 Required (for 1"/25mm)
#59-783 Required (for 50mm)
Motorized:
Yes
Type of Mount:
Filter Wheel Housing, #59-770 or #59-783 Required

Hardware & Interface Connectivity

Computer Interface:
USB
Control Interface:
Internal; No Manual Hand Control

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • USB or RS-232 Interface
  • Bi-Directional Movement
  • C-Mount and T-Mount Adapters Available

These Motorized Filter Wheels are ideal for a number of automated applications requiring spectral selection or light intensity control. The RS-232 filter wheel can be controlled directly via a control box, or remotely using an RS-232 interface. The USB filter wheel requires a PC connection for motorized operation. Both Motorized Filter Wheels include a Windows®-based graphical user interface, filter wheel housing with integrated stepper motor, USB or RS-232 cables, and 12VDC power supply.

Note: Filter holders are sold separately. Software and Manuals available for download

Two interchangeable filter holders are available for the Motorized Filter Wheels. The 8-position holder can accept up to eight 25mm and 1" diameter filters that are up to 5.5mm in thickness. The 5-position holder can accept up to five 50mm diameter filters that are up to 5.5mm in thickness. Each filter holder can be easily removed from the Motorized Filter Wheel without the use of tools. A hinged door is secured by a single captive thumbscrew; once opened, the filter holder can be extracted and another inserted in its place. The filter holders include an assortment of 0.75mm and 1.5mm thick spacers to accommodate different filter thicknesses. Each filter is held in place by two easily removable plastic tabs.

The filter wheel housing can be mounted using English or metric mounting plates. The English mounting plates are designed with three ¼-20 tapped holes for post mounting, and are compatible with English laboratory tables. The metric mounting plates are designed with three M6 tapped holes for post mounting, and are compatible with metric laboratory tables. C-mount or T-mount adapters are available for easy integration.

The USB-to-serial converter allows USB connection of the RS-232 filter wheel’s control box to a computer that does not have a native COM (RS-232) port.

Technical Information

technical diagram of circular wheel showing magnet positions, hole placements, and dimensions in inches
technical drawing showing dimensions and layout of a circular optical filter wheel with five positions
technical drawing showing dimensions and labeled parts of an optical component with front port and stepper drive motor
Technical diagram of mounting plate showing dimensions, hole sizes, and side view thickness in millimeters
Top and side view diagram of mounting plates #59-795 showing hole and slot dimensions in millimeters
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin