dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Optomechanics


Base Plates

Base Plates are used to adapt work surfaces such as optical breadboards or lab tables to translation stages. Base Plates replace the mounting interface of a work surface so that it can be used by a given translation stage. Base Pates significantly increase the versatility and usefulness of work surfaces as well as optical stages. English picot bases are also available for providing horizontal movement to vertically mounted components.

Base Plates (8 Total)