Our team is ready to assist you!
Optical Tables are used to provide a stable, vibration-free work surface upon which to assemble optical systems. Optical Tables are work surfaces such as optical breadboards, lab tables or base plates designed to isolate vibration or compensate for angular movement to maintain a stable, stationary orientation. Optical Tables feature arrays of mounting ports into which components such as posts can be inserted to provide the foundations for an optical system.
Edmund Optics offers a wide range of Optical Tables suited for many optical needs. Optical Tables provide the most stable, secure surface on which to mount optical systems. Optical Tables possess many features that prevent movement from affecting stability such as polymer feet or piston arrays within the legs. Optical Tables are ideal additions to nearly any optical application or optical system. A selection of accessories is also available including polymer feet or mounting adapters for additional versatility or replacement needs.