dcsimg
survey gift card   Help us improve the EO website.   Take our 5-minute survey now!

Need Help?

Our team is ready to assist you!


Optomechanics


Optical Breadboard Components or Laboratory Tables

Optical Breadboard Components are used to provide stable support structures upon which to mount optical components for assembling laser or optical systems. Optical Breadboard Components consist of optical work surfaces such as optical breadboards or lab tables, as well as posts, or rails on which optical components may be mounted. Optical Breadboard Components are designed to work together, allowing posts or rails to interface with the work surface. Optical Breadboard Components provide the foundation for any optical application or optical system.

Edmund Optics offers a wide range of Optical Breadboard Components suited for many optical needs. Optical Breadboard Components grant both stability as well as accuracy to mounted components, increasing overall system performance by decreasing misalignment. Optical Breadboard Components can additionally be easily assembled or disassembled, allowing for repeated use across different applications or configurations. A wide selection of accessories or adapter components is also available for additional versatility or replacement needs.

Laboratory Tables or Breadboards (18 Total) | Top of Page


Posts or Post Holders (16 Total) | Top of Page


Optical Rails or Carriers (2 Total) | Top of Page