Benchtop System
Optical Posts | View All
New
Stainless Steel Optical Mounting Posts
Stainless Steel Optical Mounting Posts
- English or Metric Versions Options Available
- Wide Variety of Lengths Available from 25.4 to 304.8mm (1” to 12").
- Removable Top and Bottom Set Screws Available
Clearance
English Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
English Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Male 8-32 or ¼-20 Stud, Female ¼-20 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- Metric Versions Also Available
Clearance
Metric Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Metric Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Male M4 x 0.7 or M6 x 1.0 Stud, Female M6 x1.0 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- English Versions Also Available
Pedestal Posts and Accessories
- 1” Diameter Posts with Metric and English Mounting Hole Options
- Stainless Steel Construction for High Stability
- 0.5”- 4.0” Heights Available
- Refer to the Technical Information Tab to Find the Right Adapter for your Optical Mount and Application
Optical Post Holders and Mounting Bases | View All
Kinematic Magnetic Base Plates
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages
New
English and Metric Post Holders
English and Metric Post Holders
- English and Metric Options for Easy System Integration
- 3-Point Contact Mounting for Precise Post Centering
- Optional Magnetic Pedestal Base for Flexible Placement
Adjustable Height Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts
Post Collar
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar
English Rotating Adapter Plate
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for use with Post and Post Holder Applications
- Features ¼-20 Male/Female Threads
- Rotates 360° and Includes Locking Set Screw
Post Holder Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases
English and Metric Magnetic Bases
- English and Metric Versions Available
- Includes Component Mounting Plate
Height Adjustment Platforms
- Large 200mm x 120mm Size Plate Set
- 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
- Use with Lab Jacks to Extend Working Surface
Low Profile Magnetic Bases
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- On/Off Magnet for Easy Placement on Lab Bench
- Low Profile 20mm Height
- Compatible with TECHSPEC Stages
Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts
Optical Post Accessories | View All
90° Flip Mount
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
45° Mounting Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fixed 45 Degree Mounting
- 3 Options for Different Offsets
- Aluminum Mount
Right Angle Post Clamps
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Basic Building Block for Optical Systems
- Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
- Rotatable Option for 12.7mm to 12.7mm Posts
- Aluminum Mount Construction
Clearance
Ring Mounts
Ring Mounts
- For Mounting 25mm or 30mm Dia. of Aluminum Tubes/Mounts
- ¼-20 Mounting Hole for Post Mounting Applications
- Used for Mounting Cylindrical Components
Optical Post Male-to-Female Thread Adapters
- Male to Female Thread Design
- Ideal for Mating Optical Mounts and Components
- For use with ¼-20 or M6 Breadboard Applications
Optical Post Male-to-Male Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts
Imaging Mechanics | View All
Articulating Arm Mounting Systems
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
Rack and Pinion Focusing Mounts for Imaging Systems
- Coarse or Fine Motion Available
- Thru Holes for Integrating Lenses
- ¼-20 Stud for Mounting Cameras
- Imaging System Bases, Stainless Steel Posts, and Accessories also Available
Stainless Steel Posts for Imaging Systems
- Posts for Integration into Imaging Systems
- Vertical Posts Thread to Bases and Platforms
- Horizontal Arms Thread to Posts and Microscope Head Mounts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Imaging System Bases
- Variety of Bases Available
- Stand-Alone or Benchtop Compatible Bases
- Designed for Use with 0.75" Stainless Steel Posts
- Rack and Pinion Focusing Mounts, and Accessories also Available
Rotatable Angle Bracket and Post Clamp
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Component Positioning at Arbitrary Angles
- Compatible with ¾" Posts for English Breadboards
- Ideal for Mounting Video Cameras and Lenses
- Both Horizontal and Vertical Rotation
Accessories for Imaging Systems
- Swivel Arm for Added Flexibility
- 90° Angle Mounts Connect Horizontal Arms onto Vertical Posts
- Ring Mounts for Increased Versatility
- Imaging System Bases, Rack and Pinion Focusing Mounts, and Stainless Steel Posts Also Available
Boom Stands
- Standard, Ball Bearing, and Articulating Arm Styles
- Mounting Adapters Sold Separately
- Nine Possible Combinations of Boom Stands and Mounts Available
Boom Stand Mounting Adapters
- Standard and Deluxe Versions Available
- ¼-20 Mounting
- Compatible with our Most Popular Line of Boom Stands
Benchtop Brackets and Plates | View All
Universal Right Angle Brackets
- Universal Design Works With Metric and English Bench Plates and Breadboards
- Uses Standard ¼-20 or M6 Socket Head Cap Screws
- Black Anodized Aluminum Construction
90° Angle Brackets
- Metric, English and Common Slotted Versions
- Standard ¼-20 or M6 x 1.0 Holes/Slots or AllSlots
- Large and Small Sizes
- Black Anodized Aluminum Construction
Z-Axis Brackets for Ball Bearing Stages
- Combine Ball Bearing Stages into 3 Axis Positioning Systems
- Designs for 1.25, 1.75, 2.62, and 5" Stages
- Aluminum Construction with Black Anodized Finish
Threaded Base Plates
- Two Size Options
- Two Platform Options: English or Metric
- English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
- Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
- Anodized Aluminum Construction
Metric Base Plates
- Three Sizes Available
- Mates With Metric Posts Using Adapter #55-036
- Slotted Design for Both Metric and English Breadboards
- Mounting Holes Designed for Our Metric Line of Components
- Black Anodized Aluminum Construction
Slotted 2” x 3” Base Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Counterbored ¼-20 or M6 x 1.0 Holes/Slots
Adapter Plates for Ball Bearing Stages and Slides
- Designed for Our Linear Positing Stages and Slides
- Centered ¼-20 Hole Enables Use with Posts and Post Holders
3" Diameter Rotary Plate
- Increase the Versatility of Existing Mounting Equipment
- Ideal for Direct Mounting to Standard Breadboards
- Aluminum Plate with ¼-20 Counterbored Holes
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®