eo_logo
 
Product added to cart

41 x 63.5mm AR Coated Float Glass Window

×
Stock #32-740 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$27.25
Volume Pricing
Qty 1-5 $27.25 each
Qty 6-49 $24.00 each
Qty 50-99 $23.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Type of Window:
Glass

Physical & Mechanical Properties

Dimensions (mm):
41.00 x 63.50
Thickness (mm):
3.00 (nominal)
Length (mm):
63.50
Width (mm):
41.00
Edges:
Fine Ground

Optical Properties

Coating:
BBAR (400-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
4 - 6λ

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Transmits Visible and Near Infrared Wavelengths
  • Available Uncoated or with an Anti-Reflection Coating
  • Variety of Sizes Available

Float Glass Optical Windows are optical glass with polished faces that are relatively parallel and are typically used as a protective element between two environments. Float glass readily transmits visible and near-infrared wavelengths and can be used in a wide variety of applications. Float Glass Optical Windows are versatile products offered in circular and rectangular options. They are available uncoated or with BBAR (Broadband Anti-Reflective) 400-700nm coating. 

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;