eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Square MgF2 Coated, B270 Window

See More by SCHOTT Optical Components
×
Stock #45-182 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$41.50
Volume Pricing
Qty 1-5 $41.50 each
Qty 6-25 $34.00 each
Qty 26-99 $31.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Type of Window:
Glass

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.25 x 11.25
Dimensions (mm):
12.50 x 12.50
Thickness (mm):
2.00
Length (mm):
12.50
Width (mm):
12.50
Dimensional Tolerance (mm):
±0.25
Bevel:
Protective as needed
Edges:
Fine Ground
Poisson's Ratio:
0.22
Young's Modulus (GPa):
71.5
Knoop Hardness (kg/mm2):
500.00

Optical Properties

Coating:
MgF2 (632.8nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Index of Refraction (nd):
1.523
Surface Quality:
60-40
Abbe Number (vd):
58.3
Coating Specification:
Ravg ≤1.50% @ 632.8nm (N-BK7)
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 10ns

Material Properties

Density (g/cm3):
2.56
Coefficient of Thermal Expansion CTE (10-6/°C):
9.4 (+20 to +300°C)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Large Selection of Sizes
  • Available Uncoated, MgF2, or VIS-NIR Anti-Reflection (AR) Coated
  • Custom Sizes Available for Volume OEM Requirements

TECHSPEC® B270 Windows offer a high transmission from the visible to the near-infrared (NIR). They have a similar refractive index to N-BK7 while being more cost-effective. These windows are often used as a protective element due to their high solarization stability and chemical resistance, making them ideal for standard window applications. TECHSPEC® B270 Windows are available either uncoated or coated with a MgF2 or VIS-NIR Anti-Reflection (AR) Coating. Both circular and square options are offered in various sizes, and custom sizes and coatings are available for OEM applications. 

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;