B270 Window, 5mm Diameter, Uncoated
#45-635
Diameter (mm)
5.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 5mm Diameter, MgF2 Coating
#32-946
Diameter (mm)
5.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 5mm Square, Uncoated
#64-083
Dimensions (mm)
5.0 x 5.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 5mm Square, MgF2 Coating
#64-088
Dimensions (mm)
5.0 x 5.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 10mm Diameter, Uncoated
#45-636
Diameter (mm)
10.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 10mm Diameter, MgF2 Coating
#32-947
Diameter (mm)
10.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 10mm Square, Uncoated
#64-084
Dimensions (mm)
10.0 x 10.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 10mm Square, MgF2 Coating
#64-089
Dimensions (mm)
10.0 x 10.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
1.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 12.5mm Diameter, Uncoated
#45-637
Diameter (mm)
12.5
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 12.5mm Diameter, MgF2 Coating
#32-948
Diameter (mm)
12.5
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 12.5mm Square, Uncoated
#64-085
Dimensions (mm)
12.5 x 12.5
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 12.5mm Square, MgF2 Coating
#45-182
Dimensions (mm)
12.5 x 12.5
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 15mm Diameter, Uncoated
#45-638
Diameter (mm)
15.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Exempt
B270 Window, 15mm Diameter, MgF2 Coating
#32-949
Diameter (mm)
15.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 15mm Square, Uncoated
#64-086
Dimensions (mm)
15.0 x 15.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 15mm Square, MgF2 Coating
#64-090
Dimensions (mm)
15.0 x 15.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 20mm Diameter, Uncoated
#45-639
Diameter (mm)
20.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 20mm Diameter, MgF2 Coating
#32-950
Diameter (mm)
20.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
B270 Window, 20mm Square, Uncoated
#64-087
Dimensions (mm)
20.0 x 20.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
Uncoated
RoHS
Compliant
B270 Window, 20mm Square, MgF2 Coating
#64-091
Dimensions (mm)
20.0 x 20.0
Dimensional Tolerance (mm)
±0.25
Edges
Ground, Maximum 0.25 Edge Chip
Thickness (mm)
2.0
Surface Accuracy (λ)
1
Surface Quality
60-40
Substrate
B270
Coating
MgF2 : ¼λ @ 632.8nm, Ravg ≤1.75% @ 400 - 700nm
Typical Energy Density Limit
10 J/cm2 @ 532nm, 10ns
RoHS
Compliant