eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Diameter x 3.3mm Thickness, MgF2 Coated, BOROFLOAT® Window

See More by SCHOTT Optical Components
TECHSPEC BOROFLOAT Borosilicate Windows

TECHSPEC BOROFLOAT Borosilicate Windows

×
Stock #83-375 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$34.50
Volume Pricing
Qty 1-5 $34.50 each
Qty 6-25 $28.00 each
Qty 26-99 $25.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Type of Window:
Glass

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.50
Diameter (mm):
25.00 ±0.5
Thickness (mm):
3.30 ±0.2
Bevel:
Protective as needed
Clear Aperture (%):
≥90
Edges:
Ground
Poisson's Ratio:
0.20
Young's Modulus (GPa):
64
Knoop Hardness (kg/mm2):
480.00

Optical Properties

Coating:
MgF2 (400-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Index of Refraction (nd):
1.472
Surface Quality:
80-50
Transmission (%):
≥95
Abbe Number (vd):
65.41
Coating Specification:
Rabs ≤2.5% @ 550nm
Wavelength Range (nm):
400 - 700
Surface Flatness (P-V):
4 - 6λ

Material Properties

Density (g/cm3):
2.23
Transformation Temperature (°C):
525
Coefficient of Thermal Expansion CTE (10-6/°C):
3.25 (+20 to +300°C)

Environmental & Durability Factors

Operating Temperature (°C):
1 hour @ 500; >100 hours @ 450
Resistance to Temperature Difference (K):
Short Term, 1 hr: 110K
1 - 100 hrs: 90K
Long Term, >100 hrs: 80K
Thermal Shock (K):
Up to 4mm Thick: 175K
4 - 6mm Thick: 160K
6 - 15mm Thick: 150K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Low Coefficient of Thermal Expansion
  • Visible to Near Infrared Transmission
  • High Resistance to Thermal Shock

TECHSPEC® BOROFLOAT® Borosilicate Windows are ideal for high temperature and harsh environment applications. The windows have a low coefficient of thermal expansion of 3.25 (+20 to +300°C). TECHSPEC® BOROFLOAT® Borosilicate Windows feature visible to near infrared transmission. Unlike common borosilicate that is drawn flat, BOROFLOAT® is produced by a float technique that yields superior surface flatness — typically 4 - 6λ per inch. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass.

Can’t find what you need? Get a quick custom quote.

Technical Information

Coating Curves

Quote Your Size

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;