eo_logo
 
Product added to cart

12" x 12" White, IR Material Window

×
Stock #32-809 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$88.50
Volume Pricing
Qty 1-5 $88.50 each
Qty 6-25 $80.00 each
Qty 26-99 $75.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Type of Window:
Plastic

Physical & Mechanical Properties

Dimensions (inches):
12.00 x 12.00
Dimensions (mm):
304.80 x 304.80
Thickness (inches):
0.015
Thickness (mm):
0.38
Length (mm):
304.80
Width (mm):
304.80
Young's Modulus (GPa):
0.40 - 1.24

Optical Properties

Coating:
Uncoated
Color:
White
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film
Index of Refraction (nd):
Visible (Sodium D Line): 1.52
8-14µm: 1.53
15µm+: 1.48
Wavelength Range (nm):
8000 - 14000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
11 - 13
Flexural Modulus (psi):
(100-260) x 103
Shore Hardness:
D60-70

Environmental & Durability Factors

Operating Temperature (°C):
100 (Max.)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Excellent Optics for Infrared Detectors
  • Minimal Absorption Loss from 8 - 14μm
  • Easily Cut to Size
  • Also Suitable for Terahertz (THz) Applications

Infrared (IR) Material Windows are molded in an extremely thin and flexible 0.38mm thickness, milky white plastic. The thin design consistent across the window surface, large apertures, and minimal thermal expansion coupled with low absorption from 8 - 14μm (in comparison to other polymer materials) make them ideal for a range of infrared applications. High transmission from 15um to 40um also makes these windows ideal for terahertz applications.

Technical Information

Durability Specifications
Effect of Sunlight None to Slight
Effect of Ultraviolet UV Stabilized
Effect of Weak Acids Very Little
Effect of Strong Acids Attacked by Oxidizing Acids
Effect of Weak Alkalies Very Little
Effect of Strong Alkalies Very Little
Effect of Organic Solvents Little below 60°C (140°F)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;