Specialty Windows
Specialty Windows are Optical Windows designed for a variety of applications. Specialty Optical Windows are unique in shape or purpose. Optical Mirrors are designed to protect electronic sensors or other sensitive optical components from damage or overexposure to light. Edmund Optics offers a range of Specialty Optical Windows, including Brewster Windows, Glass Domes, Hydrophobic Windows, or other Infrared (IR) Materials.
Brewster Windows are designed to present a circular profile when oriented at Brewster’s angle (55.57°). Hydrophobic Windows resist liquid absorption or wetting in order to simplify handling and cleaning. Infrared (IR) Material Windows are used in Medium Wave Infrared (MWIR) or Long Wave Infrared (LWIR) applications. Glass Domes can be used as encompassing protective boundaries between two environments. Glass Domes offer superior optical characteristics.
Indium Tin Oxide (ITO) Coated Conductive Windows
- Electro Magnetic Interference (EMI) Shielding, Defogging, and Display Protection Applications
- 10Ω/sq and 100Ω/sq Coating Options
- 12.5, 25, 50, and 75 mm Sizes Available
- Conductive Tape Available for Prototyping
Optotune Beam Shifters
- Increase Resolution up to 4X with High Angular Position Accuracy
- Fast Transition Times with Light-Weight and Compact Design
- Optotune ICC-4C-2000 Controller Required (#23-717)
SCHOTT AS 87 ECO Ultra-Thin Windows
- High Level of Flexibility
- Ultra-Thin Thickness for Low Profile Designs
- Excellent Transmission from 250nm to >3µm
Chemically Strengthened SCHOTT AS 87 eco Ultra-Thin Windows
- Enhanced Impact, Temperature, and Scratch Resistance
- High Transmission in the Visible and NIR Spectra
- Ideal as Cover Glass for Displays and Sensors
- SCHOTT AS 87 eco Ultra-Thin Windows Also Available
Fused Silica Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- UV Fused Silica Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Prevent Laser Instability When Used in Laser Cavities
- N-BK7 Wedged Windows and Fused Silica Flat Windows Also Available
N-BK7 Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- N-BK7 Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Ideal for Eliminating Etalon Effects
- Fused Silica Wedged Windows and N-BK7 Flat Windows Also Available
Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
N-BK7 Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Beam Steering
- 0.5° - 15° Beam Deviation Options
- Available Uncoated or Anti-Reflection Coated
- Anamorphic Prism Pair Also Available
Brewster Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reduce Loss of P-Polarized Light
- Circular Profile When Oriented at 55.57°
- Great for Use in Laser Cavities
Spherical Aberration Compensation Plates
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Precision N-BK7 Substrate
- Optimized for Use in Collimated Light with Small Fields of View
- Transmitted Wave Front Accurate to λ/16
Hydrophobic Windows
- Oil and Water Repellent Coating
- Ideal for Industrial and Harsh Environments
- AR Coated for <0.5% Reflection in the Visible Spectrum
Infrared (IR) Material Windows
- Excellent Optics for Infrared Detectors
- Minimal Absorption Loss from 8 - 14μm
- Easily Cut to Size
- Also Suitable for Terahertz (THz) Applications
3M Light Control Film
- Ideal for Privacy Viewing
- Contrast Enhancement and Improved Sunlight Readability
- Reduces Unwanted Reflections
Sapphire Windows with Through Holes
- 25.4mm Diameter Sapphire Substrates
- 3.2 - 19.1mm Through Hole Diameters
- High Transmission From 0.33 - 5.5μm
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®