eo_logo
 
Product added to cart

203 x 254mm Sandblasted Glass

×
Stock #02-147 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$58.00
Volume Pricing
Qty 1-10 $58.00 each
Qty 11+ $45.75 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Ground Glass Diffuser

Physical & Mechanical Properties

Dimensions (mm):
203.00 x 254.00
Thickness (mm):
1.60
Width (mm):
203.00
Length (mm):
254.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Wavelength Range (nm):
350 - 2000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;