dcsimg

Need Help?

Our team is ready to assist you!

Metal Mirrors

Metal Mirrors
  • Aluminum Substrate Mirrors
  • Ideal for LWIR Laser Applications
  • Aluminum and Gold Coating Options

These aluminum substrate, diamond turned Metal Mirrors are available with either a protected aluminum or gold coating, and are ideal for LWIR (greater than 2000nm) laser applications. Due to the 17.5nm roughness of the diamond turned surface, these mirrors may not be suitable for UV and visible applications that require low scatter. The backs of the mirrors are machined flat and are tapped with 3 holes for easy, accurate mounting.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-8 of 8 Items |  Sort by Spec
25.4mm Dia Aluminum Substrate Mirror, Gold Coating
#47-114 In Stock and Ready to Ship.
25.4mm Dia Aluminum Substrate Mirror, Aluminum Coating
#47-113 In Stock and Ready to Ship.
38.1mm Dia Aluminum Substrate Mirror, Gold Coating
#47-116 In Stock and Ready to Ship.
38.1mm Dia Aluminum Substrate Mirror, Aluminum Coating
#47-115 In Stock and Ready to Ship.
50.8mm Dia Aluminum Substrate Mirror, Gold Coating
#47-118 In Stock and Ready to Ship.
50.8mm Dia Aluminum Substrate Mirror, Aluminum Coating
#47-117 In Stock and Ready to Ship.
76.2mm Dia Aluminum Substrate Mirror, Gold Coating
#47-120 In Stock and Ready to Ship.
76.2mm Dia Aluminum Substrate Mirror, Aluminum Coating
#47-119 In Stock and Ready to Ship.

Related Products
Up to 80% off