dcsimg

Need Help?

Our team is ready to assist you!

UV Hot Mirrors

UV Hot Mirrors
  • Transmits 80% of UV and Visible Light
  • Reflects 70% of IR Light
  • Contact Us for Custom Sizes

Designed for a 0° angle of incidence, these UV Hot Mirrors’ multi-layer dielectric coating reflects infrared radiation, limiting heat buildup, while allowing UV and visible light to pass through. The fused silica substrate’s high transmission is ideal for projection and illumination systems, as well as in fluorescence applications that require the transmission of the UV excitation wavelength and the rejection of radiation harmful to temperature sensitive samples.

Hot mirrors are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-4 of 4 Items |  Sort by Spec
UV Hot Mirror 0 Deg AOI, 25mm Dia
#46-587
$99.00
In Stock and Ready to Ship.
UV Hot Mirror 0 Deg AOI, 25mm Sq
#46-588
$99.00
In Stock and Ready to Ship.
UV Hot Mirror 0 Deg AOI, 50mm Dia
#46-589
$195.00
In Stock and Ready to Ship.
UV Hot Mirror 0 Deg AOI, 50mm Sq
#46-590
$195.00
In Stock and Ready to Ship.
2767_UVHot_Mirrors.gif
2767_Transmittance_Curve.gif

Related Products
Up to 80% off