5mm, Fused Silica, Right Angle Prism, Uncoated
#45-071
Length of Hypotenuse (mm)
7.07
Length of Legs (mm)
5.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.3 max.
Coating
Uncoated
RoHS
Exempt
10mm, Fused Silica, Right Angle Prism, Uncoated
#45-072
Length of Hypotenuse (mm)
14.14
Length of Legs (mm)
10.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Exempt
12.5mm, Fused Silica, Right Angle Prism, Uncoated
#47-784
Length of Hypotenuse (mm)
17.68
Length of Legs (mm)
12.50
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
15mm, Fused Silica, Right Angle Prism, Uncoated
#45-184
Length of Hypotenuse (mm)
21.21
Length of Legs (mm)
15.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
20mm, Fused Silica, Right Angle Prism, Uncoated
#47-785
Length of Hypotenuse (mm)
28.28
Length of Legs (mm)
20.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
25mm, Fused Silica, Right Angle Prism, Uncoated
#47-786
Length of Hypotenuse (mm)
35.36
Length of Legs (mm)
25.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
30mm, Fused Silica, Right Angle Prism, Uncoated
#47-787
Length of Hypotenuse (mm)
42.43
Length of Legs (mm)
30.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
40mm, Fused Silica, Right Angle Prism, Uncoated
#47-788
Length of Hypotenuse (mm)
56.57
Length of Legs (mm)
40.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
50mm, Fused Silica, Right Angle Prism, Uncoated
#47-789
Length of Hypotenuse (mm)
70.71
Length of Legs (mm)
50.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
5mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-791
Length of Hypotenuse (mm)
7.07
Length of Legs (mm)
5.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.3 max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
10mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-792
Length of Hypotenuse (mm)
14.14
Length of Legs (mm)
10.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
12.5mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-793
Length of Hypotenuse (mm)
17.68
Length of Legs (mm)
12.50
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
15mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-794
Length of Hypotenuse (mm)
21.21
Length of Legs (mm)
15.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
20mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-795
Length of Hypotenuse (mm)
28.28
Length of Legs (mm)
20.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
25mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-796
Length of Hypotenuse (mm)
35.36
Length of Legs (mm)
25.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
30mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-797
Length of Hypotenuse (mm)
42.43
Length of Legs (mm)
30.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
40mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-798
Length of Hypotenuse (mm)
56.57
Length of Legs (mm)
40.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant
50mm, Fused Silica, Right Angle Prism, Al & AR Coated
#47-799
Length of Hypotenuse (mm)
70.71
Length of Legs (mm)
50.00
Dimensional Tolerance (mm)
±0.10 Legs
Surface Accuracy (λ)
1/2
Surface Quality
60-40
Angle Tolerance (arcminutes)
±5
Pyramid Tolerance (arcminutes)
±5
Substrate
Fused Silica
Bevel
0.30mm x 45° max.
Coating
Aluminized Hypotenuse, MgF2 Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532nm & 1064nm, 10ns Legs: 10 J/cm2 @ 532nm, 10ns
RoHS
Compliant