Our team is ready to assist you!
Fused Silica Optical Components are Optical Components used in a wide range of Ultraviolet (UV), Visible, or Infrared (IR) applications, including many high temperature or laser applications. Fused Silica Optical Components offer excellent performance in the Ultraviolet (UV) in addition to a high coefficient of thermal expansion. Fused Silica Optical Components include Optical Lenses, Beamsplitters, or Optical Filters.
Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, including a wide range of Fused Silica Optical Components. Edmund Optics’ Fused Silica Optics include Optical Lenses, Optical Windows, Optical Filters, Prisms, Beamsplitters, Diffusers, or Fiber Optics. Fused Silica UV-to-NIR Corrected Triplet Lenses provide consistent focal lengths for wavelengths ranging from 193 – 1000nm. Additional Fused Silica Optical Lenses include Ball or Half-Ball Lenses, Plano-Convex (PCX) Lenses, Achromatic Lenses, or Plano-Concave (PCV) Lenses. Edmund Optics offers a range of Laser-Line Fused Silica Optics for optimal performance at specific laser wavelengths, including Optical Windows, Optical Lenses, Prisms, or Beamsplitters.