5mm Fused Silica High Tolerance RA Prism, Uncoated
#47-200
Length of Hypotenuse (mm)
7.07
Length of Legs (mm)
5.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Exempt
5mm Fused Silica High Tolerance RA Prism, Aluminum & UV-VIS
#47-800
Length of Hypotenuse (mm)
7.07
Length of Legs (mm)
5.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Protected Aluminum Coated Hypotenuse, UV-VIS Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532 & 1064nm, 10ns Legs: 3 J/cm2 @355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
RoHS
Compliant
10mm Fused Silica High Tolerance RA Prism, Uncoated
#47-201
Length of Hypotenuse (mm)
14.14
Length of Legs (mm)
10.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Exempt
10mm Fused Silica High Tolerance RA Prism, Aluminum & UV-VIS
#47-801
Length of Hypotenuse (mm)
14.14
Length of Legs (mm)
10.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Protected Aluminum Coated Hypotenuse, UV-VIS Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532 & 1064nm, 10ns Legs: 3 J/cm2 @355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
RoHS
Compliant
12.5mm Fused Silica High Tolerance RA Prism, Uncoated
#47-202
Length of Hypotenuse (mm)
17.68
Length of Legs (mm)
12.50
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Exempt
12.5mm Fused Silica High Tolerance RA Prism, Aluminum & UV-VIS
#47-802
Length of Hypotenuse (mm)
17.68
Length of Legs (mm)
12.50
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Protected Aluminum Coated Hypotenuse, UV-VIS Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532 & 1064nm, 10ns Legs: 3 J/cm2 @355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
RoHS
Compliant
15mm Fused Silica High Tolerance RA Prism, Uncoated
#47-203
Length of Hypotenuse (mm)
21.21
Length of Legs (mm)
15.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Exempt
15mm Fused Silica High Tolerance RA Prism, Aluminum & UV-VIS
#47-803
Length of Hypotenuse (mm)
21.21
Length of Legs (mm)
15.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Protected Aluminum Coated Hypotenuse, UV-VIS Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532 & 1064nm, 10ns Legs: 3 J/cm2 @355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
RoHS
Compliant
20mm Fused Silica High Tolerance RA Prism, Uncoated
#47-790
Length of Hypotenuse (mm)
28.28
Length of Legs (mm)
20.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Compliant
20mm Fused Silica High Tolerance RA Prism, Aluminum & UV-VIS
#47-804
Length of Hypotenuse (mm)
28.28
Length of Legs (mm)
20.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Protected Aluminum Coated Hypotenuse, UV-VIS Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532 & 1064nm, 10ns Legs: 3 J/cm2 @355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
RoHS
Compliant
25mm Fused Silica High Tolerance RA Prism, Uncoated
#47-204
Length of Hypotenuse (mm)
35.36
Length of Legs (mm)
25.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Uncoated
RoHS
Exempt
25mm Fused Silica High Tolerance RA Prism, Aluminum & UV-VIS
#47-805
Length of Hypotenuse (mm)
35.36
Length of Legs (mm)
25.00
Dimensional Tolerance (mm)
±0.10 Legs
Angle Tolerance (arcseconds)
±40
Pyramid Tolerance (arcminutes)
±1
Substrate
UV Grade Fused Silica
Bevel
0.30mm x 45° max.
Coating
Protected Aluminum Coated Hypotenuse, UV-VIS Coated Legs
Typical Energy Density Limit
Hypotenuse: 0.3 J/cm2 @532 & 1064nm, 10ns Legs: 3 J/cm2 @355nm, 10ns; 5 J/cm2 @ 532nm, 10ns
RoHS
Compliant