eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

5mm, 532nm V-Coat, Laser Line Fused Silica Right Angle Prism

×
Stock #83-323 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$162.00
Volume Pricing
Qty 1-5 $162.00 each
Qty 6-25 $129.00 each
Qty 26-49 $122.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective as needed
Length of Hypotenuse (mm):
7.10
Length of Legs (mm):
5.00

Optical Properties

Angle Tolerance (arcsec):
±40
Coating:
Laser V-Coat (532nm)
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Coating Specification:
Rabs <0.25% @ 532nm
Ray Deviation (°):
90
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 20ns, 20Hz
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • 355nm, 532nm and 1064nm Options Available
  • High Damage Threshold
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available

TECHSPEC® High Power Laser Line Fused Silica Right Angle Prisms provide high damage thresholds ranging from 2 - 5J/cm2 allowing for easy integration into most Nd:YAG laser systems. They feature low arcsecond angle tolerance and are made from precision UV fused silica, making them ideal for laser based applications requiring precise alignment.

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Laser Optics

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;