TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
| Volume Pricing | |
|---|---|
| Qty 1-5 | $178.00 each |
| Qty 6-25 | $142.00 each |
| Qty 26-49 | $133.00 each |
| Need More? | Request Quote |
Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.
Our capabilities include:
Learn more about our custom manufacturing capabilities or submit an inquiry here.
TECHSPEC® N-BK7 Penta Prisms are five-sided prisms featuring a ray deviation of 90° and a right-handed image. The reflecting surfaces are aluminized. Slight movement of the prism does not affect the true right angle at which light rays are reflected, making a penta prism the ideal optical tool for defining a right angle in an optical system. TECHSPEC® N-BK7 Penta Prisms are made from precision N-BK7 for use in a variety of visible light applications. These prisms are offered with a VIS 0º or MgF2 coating, in a variety of sizes.
| TECHSPEC® Penta Prism Dimensions | |||||
| Stock No. | Coating | Dimensions | |||
| A | B | ||||
| #85-159 | VIS 0° | 0.50 | 0.60 | ||
| #85-160 | VIS 0° | 1.00 | 1.20 | ||
| #45-112 | MgF2 | 5.00 | 6.10 | ||
| #48-595 | VIS 0° | ||||
| #32-030 | MgF2 | 10.00 | 11.95 | ||
| #48-596 | VIS 0° | ||||
| #43-502 | MgF2 | 15.00 | 15.96 | ||
| #48-597 | VIS 0° | ||||
| #31-051 | MgF2 | 20.00 | 21.65 | ||
| #48-598 | VIS 0° | ||||
| #42-779 | MgF2 | 25.00 | 27.90 | ||
| #47-458 | MgF2 | ||||
| #48-599 | VIS 0° | ||||
| #45-073 | MgF2 | 30.00 | 32.47 | ||
| #48-600 | VIS 0° | ||||
| #45-402 | MgF2 | 35.00 | 37.88 | ||
| #48-601 | VIS 0° | ||||
| #45-674 | MgF2 | 40.00 | 43.30 | ||
| #48-602 | VIS 0° | ||||
| #45-675 | MgF2 | 45.00 | 48.71 | ||
| #48-603 | VIS 0° | ||||
| #45-676 | MgF2 | 50.00 | 54.12 | ||
| #47-459 | MgF2 | ||||
| #48-604 | VIS 0° | ||||
![]() |
|||||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®