dcsimg

Need Help?

Our team is ready to assist you!

TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors

Mounted N-BK7 Corner Cube Retroreflectors
View More Images previous next
  • Incident Light is Reflected Back to the Source
  • Ideal for Alignment
  • 1/4-20 Tapped Holes for Easy Mounting
  • Also Available Unmounted

Due to their complex shape, corner cube retroreflectors can often be difficult to mount. Our TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors provide a convenient and durable solution. Mounted in an aluminum body and held in place with RTV potting cement, our TECHSPEC® Mounted N-BK7 Corner Cube Retroreflectors are easily integrated via two 1/4-20 tapped holes. In addition, each retroreflector has silvered reflecting surfaces to decrease polarization effects and increase field of view.

Corner cube retroreflectors are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. As a result, corner cube retroreflectors are ideal where precision alignment is difficult or time-consuming. They feature three total internal reflections and will function even at very large angles of incidence.



 View Legend
Description Stock No. Price In Stock Qty
Showing 1-7 of 7 Items |  Sort by Spec
12.7mm Mounted Corner Cube Retroreflector
#45-203 In Stock and Ready to Ship.
25.4mm Mounted Corner Cube Retroreflector
#45-188 In Stock and Ready to Ship.
38.1mm Mounted Corner Cube Retroreflector
#45-190 In Stock and Ready to Ship.
50.8mm Mounted Corner Cube Retroreflector
#45-192 In Stock and Ready to Ship.
7.16mm Mounted Corner Cube Retroreflector
#49-079 In Stock and Ready to Ship.
63.5mm Mounted Corner Cube Retroreflector
#49-080 In Stock and Ready to Ship.
76.2mm Mounted Corner Cube Retroreflector
#49-081 In Stock and Ready to Ship.
Dimensions in mm
Inner Diameter ID Outer Diameter OD H X Stock No.
7.16 25.40 7.92 14.27 #49-079
12.7 31.75 11.73 18.08 #45-203
25.4 38.10 20.62 26.98 #45-188
38.1 50.80 31.06 37.41 #45-190
50.8 63.50 39.95 46.30 #45-192
63.5 76.20 49.83 56.18 #49-080
76.2 88.90 58.72 65.07 #49-081

Related Products
Up to 80% off