Our team is ready to assist you!
Mounted Prisms are pre-mounted for easy system integration. Due to their geometry, Prisms can be difficult to mount. Mounted Prisms, which redirect light at a designated angle, are ideal for ray deviation, reorienting an image, beam expansion, or reflecting incident light back to the source. Mounted Prisms offer the capabilities of a Prism in mounted formats.
Edmund Optics’ offers the world’s largest inventory of of-the-shelf optical components, including Mounted Prisms. Edmund Optics’ Mounted Prisms avoid the time lost trying to mount or orient a Prism in an optical system. Mounted Prisms are available in black, anodized aluminum housings. The housings feature ¼-20, M14 x 0.5, or C-Mount compatibility for multiple system integration options. Mounted Anamorphic Prism Pairs provide magnification ratios from 2:1 – 6:1. C-Mounted Penta Prisms provide the C-Mount compatibility needed to quickly integrate a Prism into a C-Mount system. Mounted Retroreflection Prisms avoid the time taken to determine the best method for mounting a Retroreflection Prism.