eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4mm 2X, 100mm Length, Low NA Tapered Light Pipe

TECHSPEC® Tapered Light Pipe Homogenizing Rods

TECHSPEC® Tapered Light Pipe Homogenizing Rods
×
Stock #63-105 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$211.00
Volume Pricing
Qty 1-5 $211.00 each
Qty 6-25 $169.00 each
Qty 26-99 $159.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Light Pipe

Physical & Mechanical Properties

Length (mm):
100.00
Parallelism (arcmin):
5.00
Length Tolerance (mm):
±0.3
Light Source NA:
Low

Optical Properties

Coating:
Uncoated
Entrance Aperture (mm):
4 x 4
Exit Aperture (mm):
8 x 8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnification:
2X
Surface Quality:
60-40
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

 
TECHSPEC® Tapered Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of their spectral characteristics. These rods are perfect for use with LED sources. The Numerical Aperture (NA) of the light output is reduced proportionally to the magnification, allowing significant reduction in NA of the output light. TECHSPEC® Tapered Light Pipe Homogenizing Rods are available in both 2X and 3X magnifications. The uncoated rods are offered in Standard or Low NA Tapered Light Pipes.

Tapered Light Pipe Homogenizing Rod Mounts, specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, are available; these mounts greatly simplify the handling and integration of these components.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;