eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Aluminized, Half-Penta Prism

×
Stock #65-587 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$167.00
Volume Pricing
Qty 1-5 $167.00 each
Qty 6-25 $134.00 each
Qty 26-99 $126.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Half-Penta Prism

Physical & Mechanical Properties

Height (mm):
14.14
Dimensional Tolerance (mm):
±0.10
Bevel:
Protective as needed
Width (mm):
10.00

Optical Properties

Coating:
VIS 0° & Aluminized
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±3
Image Orientation:
Right-Handed
Coating Specification:
Entrance/Exit Faces: Ravg ≤0.4% @ 425 - 675nm
Reflecting Surface: Ravg >85% @ 400 - 700nm w/Black Overpaint
Ray Deviation (°):
45
Wavelength Range (nm):
425 - 675
Power (fringes) @ 632.8nm:
1.00
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Deviates Line of Sight by 45°
  • Combine with Schmidt Prism to Create Schmidt-Pechan Prism
  • Penta Prisms Also Available

Half-Penta prisms are used to deviate the line of sight by 45° without inverting or reverting the image. The reflecting surface is aluminized and over-coated with Inconel and black paint to increase efficiency. Combining a TECHSPEC® Half-Penta Prism with a corresponding size TECHSPEC® Schmidt Prism creates a Pechan prism pair. The Pechan prism pair will invert or revert the image while not deviating the line of sight. It can be used with converging or diverging light for system size reduction.

Technical Information

Half-Penta Prism Tunnel Diagram
Half-Penta Prism Tunnel Diagram
Dimensions
Stock No. A B C D
#65-587 10.00mm 10.82mm 2.07mm 14.14mm
#65-590 25.00mm 27.06mm 5.18mm 35.35mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;