50mm Dia. Unmounted Linear Glass Polarizer
#47-217
Diameter (mm)
50.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
50.80mm Dia. Unmounted Linear Glass Polarizer
#66-183
Diameter (mm)
50.80
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
30mm Dia. Unmounted Linear Glass Polarizer
#49-078
Diameter (mm)
30.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
40.00mm Dia. Unmounted Linear Glass Polarizer
#66-182
Diameter (mm)
40.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
25mm Dia. Unmounted Linear Glass Polarizer
#47-216
Diameter (mm)
25.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
25.4mm Dia. Unmounted Linear Glass Polarizer
#47-316
Diameter (mm)
25.40
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
20.0mm Dia. Unmounted Linear Glass Polarizer
#47-315
Diameter (mm)
20.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
15mm Dia. Unmounted Linear Glass Polarizer
#49-077
Diameter (mm)
15.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
12.5mm Dia. Unmounted Linear Glass Polarizer
#47-215
Diameter (mm)
12.50
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
10.0mm Dia. Unmounted Linear Glass Polarizer
#47-314
Diameter (mm)
10.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
6.25mm Dia. Unmounted Linear Glass Polarizer
#66-180
Diameter (mm)
6.25
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant
9.00mm Dia. Unmounted Linear Glass Polarizer
#66-181
Diameter (mm)
9.00
Diameter Tolerance (mm)
+0.0/-0.2
Thickness (mm)
2.00
Thickness Tolerance (mm)
±0.2
Surface Accuracy (λ)
<1
Parallelism (arcminutes)
<4
Substrate
B270
Wavelength (nm)
400 - 700
Extinction Ratio
10,000:1
Transmission (%)
25
Transmission Tolerance (%)
±2
Coating
AR: Rave <0.5% per Surface (400 - 700nm)
Operating Temperature (°C)
-25 to +65
RoHS
Compliant