dcsimg

Need Help?

Our team is ready to assist you!

TECHSPEC® NIR Linear Polarizers

NIR Linear Polarizers
  • Ideal for Fiber Optic and Laser Applications
  • 750 – 850nm and 1000 – 2000nm Wavelength Ranges
  • 50dB Extinction Ratio for 1310nm and 1550nm Wavelengths

These high contrast TECHSPEC® NIR Linear Polarizers consist of a polymer polarization film layered between two flat pieces of optical quality glass. These polarizers are ideal for a variety of applications involving low power NIR lasers, LEDs, and other NIR sources. Their extended broadband range is also ideal for a variety of telecommunication devices including fiber optic isolators and couplers.


 View Legend
Description Stock No. Price In Stock Qty
Showing 1-8 of 8 Items |  Sort by Spec
12.5mm Dia. NIR Linear Polarizer, 750-850nm
#48-891 In Stock and Ready to Ship.
25mm Dia. NIR Linear Polarizer, 750-850nm
#48-892 In Stock and Ready to Ship.
30mm Dia. NIR Linear Polarizer, 750-850nm
#48-893 In Stock and Ready to Ship.
50mm Dia. NIR Linear Polarizer, 750-850nm
#48-894 In Stock and Ready to Ship.
12.5mm Dia. NIR Linear Polarizer, 1000-2000nm
#48-887 In Stock and Ready to Ship.
25mm Dia. NIR Linear Polarizer, 1000-2000nm
#48-888 In Stock and Ready to Ship.
30mm Dia. NIR Linear Polarizer, 1000-2000nm
#48-889 In Stock and Ready to Ship.
50mm Dia. NIR Linear Polarizer, 1000-2000nm
#48-890 In Stock and Ready to Ship.
8696.gif

Related Products
Up to 80% off