eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100 x 100mm Linear Plastic Polarizer (XP42-200)

×
Stock #86-195 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$107.00
Volume Pricing
Qty 1-5 $107.00 each
Qty 6-49 $85.90 each
Qty 50-99 $80.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Length (mm):
100.00
Dimensions (mm):
100.0 x 100.0 ±1.0
Thickness (mm):
2.22 ±0.25
Construction:
Polarizing Film on PMMA
Width (mm):
100.00

Optical Properties

Extinction Ratio:
9000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Transmission (%):
Single: 42
Parallel: 36
Crossed: <0.004
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.98

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm

TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) are ideal for a variety of imaging applications. Offered in multiple sizes, these linear polarizers feature an excellent extinction ratio and high transmission of unpolarized light from 400 – 700nm. The plastic substrate results in a lightweight polarizer, ideal for weight constrainted applications. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200 & XP42-300) offer increased durability compared to polarizing film.

When unpolarized light enters a linear polarizer, the light that is polarized perpendicular to the polarization axis is absorbed, and light parallel to the polarization axis is transmitted. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200) utilize a stretched PVA film to create the polarization axis. To increase durability, the film is then laminated between two plastic plates.

Note: These linear polarizers are not recommended for laser applications. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Plastic Linear Polarizers (XP42-200) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;