eo_logo
 
Product added to cart

10 x 10mm Aperture, Quartz Lyot Depolarizer

×
Stock #65-893 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$730.00
Volume Pricing
Qty 1-5 $730.00 each
Qty 6+ $590.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Depolarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0 x 10.0
Length (mm):
6.00
Dimensional Tolerance (mm):
±0.2
Construction:
Crystalline
Parallelism (arcsec):
<20

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystal Quartz
Surface Quality:
20-10
Wavelength Range (nm):
200 - 2300
Surface Flatness (P-V):
λ/10

Regulatory Compliance

Certificate of Conformance:

Product Details

Lyot Depolarizers are not suitable for monochromatic light.
  • Turn Polarized Light into Non-Polarized (Unpolarized) Light
  • Designed for Polychromatic Light
  • UV to IR Wavelength Range

Consisting of two quartz waveplates bonded together, Lyot Depolarizers are passive optical components that transform polarized or partially polarized light into non-polarized (unpolarized) light. The thickness ratio of the two waveplates is 2:1. They are positioned such that their optical axes are oriented 45° apart, creating various degrees of elliptically and linearly polarized light, and eliminating the polarization of the input beam.

Note: Lyot Depolarizers are not suitable for monochromatic light.

Lyot Depolarizers are designed for polychromatic light from 200 - 2300nm. Each Lyot Depolarizer features a minimum wavelength bandwidth of 50nm, which represents approximately 85% depolarization. A bandwidth of greater than 100nm is required for complete depolarization.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;